Select Your Country

Go to global website

NO LONGER FOR SALE

ASK /70 KL.2000MM Female connector

Female cordset, M9, 5-pin, cable

Key Benefits at a Glance

  • UL Recognized Component
  • Screw lock
  • Degree of protection IP67
Product Compliance: USA - UR
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ASK /70 KL.2000MM

Number of pins5
Connection 1socket
Construction type 1straight
Threading 1M9
Connection 2cable end
Operating voltageUBmax. 125 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 3 A
Volume resistance< 3 mΩ
UL approvalcURus AWM 20549 AWM I/II A/B 80°C 300V FT2 (cable)
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree1
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn
Contact surfaceAu
BodyPA 66 , black
Slotted nutCuZn, nickel-plated
Cablefine-strand, flexible
Sheath diameter∅5.2 mm
Colorblack
Cores5 x 0.25 mm2
Conductor construction28 x 0.07 mm ∅
LengthL2 m