Select Your Country

Go to global website

V15B-G-15M-LIHCH-TP Connection Cable With Socket

SSI bus cable, B-coded M12, 5-pin cable

Key Benefits at a Glance

  • Metal housing
  • Shield attached to coupling nut
  • Halogen-free
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15B-G-15M-LIHCH-TP

Number of pins5 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Volume resistance< 3 mΩ
Standard conformity
Specificationconnector M12 x 1 : IEC 61076-2-101
Ambient temperaturecable, movable installation: -5 ... 70 °C (23 ... 158 °F)
cable, fixed installation: -30 ... 80 °C (-22 ... 176 °F)
Pollution degree3
Degree of protectionIP67
Connection5-pin, M12 x 1 socket, B-coded
Material
ContactsCuSn
Contact surfaceAu
BodyZinc diecast, nickel-plated
CablePolymer compound
Slotted nutZinc diecast, nickel-plated
Cable3 pairs with 2 twisted cores each
Sheath diameter∅ 7.3 mm
Bending radius> 6 x cable diameter, fixed installation
> 15 x cable diameter, movable installation
Colorgrey
Cores3 x 2 x 0.25 mm2
Conductor construction14 x 0.15 mm ∅
Shieldgrid covering 85 %
LengthL15 m
Mass1070 g