Select Your Country

Go to global website

NMB3-8GM50-E2-V3 Inductive Sensor

Key Benefits at a Glance

  • 3 mm flush
  • Stainless steel sensing face
  • Increased operating distance
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB3-8GM50-E2-V3

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn3 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 2.43 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 360 Hz
HysteresisH5 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 10 µA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, red
MTTFd2000 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins3
Dimensions
Length50 mm
Diameter8 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.