Select Your Country

Go to global website

NO LONGER FOR SALE

ML9-54-G/25/136/115b Retroreflective sensor

Retroreflective sensor with polarization filter for clear object detection

Key Benefits at a Glance

  • Ultra bright LEDs for power on, weak signal indication and switching state
  • Flashing power on LED in case of short-circuit
  • TEACH-IN
  • Automatic adjustment in case of soiling in contrast detection mode
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Protected against mutual interference (no cross-talk)
  • Protection class II

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ML9-54-G/25/136/115b

Effective detection range0 ... 3.5 m in TEACH mode
0 ... 5.7 m in normal mode
Reflector distance0 ... 3.5 m in TEACH mode
0 ... 5.7 mm in normal mode
Threshold detection range7.6 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Angle deviationmax. ± 1°
Diameter of the light spotapprox. 40 mm at detection range 1 m
Opening angle1.7 °
Ambient light limit40000 Lux
MTTFd1050 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow: switching state ; Operating reserve ; Teach-In
Control elementsTeach-In key
Contrast detection levels10 % - clean, water filled PET bottles
Operating voltageUB10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentI0< 20 mA at 24 V DC
Switching typelight-on
Signal output2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequencyf1000 Hz
Response time500 µs
Product standardEN 60947-5-2
Protection classII, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 functional insulation acc. to DIN EN 50178
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP67
Connection200 mm connecting cable with 4-pin, M12x1 connector
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical faceglass
Massapprox. 25 g
Dimensions
Height38 mm
Width23 mm
Depth11 mm