Select Your Country

Go to global website

V1-G-OR1M-POC-V1-G Connecting Cable

Cordset M12 socket straight to M12 plug straight A-coded, 4-pin, POC cable welding-bead resistant orange, suitable for robotic applications, torsion resistant, oil resistant, molecularly cross-linked

Key Benefits at a Glance

  • Welding-bead resistant
  • Suitable for robotic applications / torsion resistant
  • Degree of protection IP66 / IP68 / IP69
  • Free of paint wetting interfering substances
  • Ozone resistant
  • Hydrolysis resistant
  • Oil resistant
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V1-G-OR1M-POC-V1-G

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Operating voltageUBmax. 250 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityIEC 60332-1-2 , ISO 14572 , ISO 6722
Halogen-freeIEC 60754-2
Lead-freeRoHS directive 2011/65/EU
Hydrolysis resistanceISO 6722
Oil resistanceISO 14572
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 120 °C (-40 ... 248 °F) for 20000 h
-40 ... 150 °C (-40 ... 302 °F) for 3000 h
Cable, flexing-15 ... 120 °C (5 ... 248 °F) for 20000 h
-15 ... 150 °C (5 ... 302 °F) for 3000 h
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP66 / IP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
> 10 x cable diameter, fixed installation
Sheath stripping forcemax. 50 N / 300 mm
Sheath colororange (similar to RAL 2003)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction19 x 0.16 mm ∅
LengthL1 m
Cable codeLi 7Y 41X 4 x 0,34
Drag chain suitability
Torsion cyclesmin. 300000
Torsional stress± 360 °/ 30 cm
Mass57.18 g
PWIS freeyes
Halogen-freeyes
Lead-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPOC
Coresbare copper (Cu)
Core insulationETFE
Welding-bead resistanceyes
Weld spatter resistanceyes
Oil resistanceyes
Hydrolysis resistanceyes
Flammabilityflame-resistant
Molecularly cross-linkedyes
Cable marking sleeve2x PUR transparent , fixed to cable