Select Your Country

Go to global website

NBB1,5-F79-E3-0,5M Inductive Sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • 3-wire DC
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB1,5-F79-E3-0,5M

Switching functionNormally closed (NC)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type3-wire
Operating voltageUB5 ... 30 V DC
Switching frequencyf0 ... 1200 Hz
HysteresisHtyp. 5 %
Short-circuit protectionpulsing
Voltage dropUd≤ 1.5 V
Operating currentIL0 ... 100 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 20 ms
MTTFd3910 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPA
Sensing facePA
Degree of protectionIP67
Cable
Cable diameter2.3 mm ± 0.2 mm
MaterialPVC
Colorblack
Number of cores3
Core cross section0.09 mm2
LengthL0.5 m
Dimensions
Height4.7 mm
Width8 mm
Length16 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.