Select Your Country

Go to global website

VBA-2E1A-G10-ZAL/E2L-1M-2V1-W ASi Input/Output Module

G10 ultra compact module, 2 inputs and 1 output

Key Benefits at a Glance

  • Ultra-compact enclosure
  • Gold-plated and machined contacts
  • One piece housing
  • Degree of protection IP68 / IP69K
  • Direct connection via cable outlet

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Approval symbol
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-2E1A-G10-ZAL/E2L-1M-2V1-W

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.A.E
IO code7
ID codeA
ID1 code7
ID2 codeE
UL File NumberE223772 "For use in NFPA 79 Applications only"
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing
LED AS-iAS-Interface voltage; LED green
LED INswitching state (input); 2 LED yellow
LED OUTSwitching state (output); LED yellow
Auxiliary voltageUAUX20 ... 30 V DC PELV
Rated operating voltageUe18.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type2 inputs for 2- or 3-wire sensors (PNP), DC
option 1 input for 4-wire sensor (PNP), DC
Supplyfrom external auxiliary voltage UAUX
Voltage20 ... 30 V
Current loading capacity≤ 1000 mA overload and short-circuit resistant
Input current≤ 9 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 3 mA
1 (attenuated)≥ 5 mA
Signal delay< 1 ms (input/AS-Interface)
Number/Type1 electronic output, PNP,
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current loading capacity≤ 1000 mA overload and short-circuit resistant
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
UL approvalcULus Listed, Type 1 enclosure
Maximum permissible ambient temperaturemax. 65 °C (max. 149 °F)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Degree of protectionhousing: IP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
M12 socket: IP67/IP68/IP69K
ConnectionAS-Interface/UAUX: AS-Interface flat cable
In-/outputs & matching connector: X1 & X2, M12 plug, 4-pin, A-coded, in accordance with IEC 61076-2-101:2012
Material
ContactsCuSn / Au
HousingPBT PC
BodyPUR, black
CablePUR
Mounting screwStainless steel 1.4305 / AISI 303
Cable
Sheath diameter∅4,3 mm
Colorblack
Cores4 x 0.34 mm2
LengthL1 m
Mass100 g
Tightening torque, fastening screws1.65 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height21.5 mm
Width27.7 mm
Length40.5 mm