Select Your Country

Go to global website

EVS58-IZ Absolute Rotary Encoder

Singleturn absolute rotary encoder

Key Benefits at a Glance

  • Industrial standard housing ∅58 mm
  • EtherNet/IP
  • Up to 16 Bit singleturn
  • Servo or clamping flange
  • Network loop through by means of integrated 2 port switch
  • IP address resettable
  • No DIP switches for address setting
  • Compatible with Rockwell/ Allen Bradley/ Schneider control
  • Mechanical compatibility with all major encoders with fieldbus interface
  • Rotary axis functionality
  • Status LEDs
  • Ethernet IP declaration of conformity
  • CIP encoder profile

Show more

EtherNet/IP™ interface
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of EVS58-IZ

Detection typephotoelectric sampling
Device typeSingleturn absolute rotary encoder
MTTFd130 a
Mission Time (TM)20 a
L101.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC
Power consumptionP0max. 4 W
Linearity± 0.5 LSB (12 Bit) ,
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typeEtherNet/IP
Resolution
Single turnup to 16 Bit
Overall resolutionup to 16 Bit
Physical Ethernet
Transfer rate100 MBit/s
ConnectorEthernet: 2 sockets M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Degree of protectionDIN EN 60529,
shaft side: IP64 (without shaft seal)/IP66 (with shaft seal)
housing side: IP65
Stainless steel version (INOX): completely IP67
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Materialhousing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 2 (Inox)housing: stainless steel 1.4305 / AISI 303
flange: stainless steel 1.4301 / AISI 304
shaft: stainless steel 1.4305 / AISI 303
Massapprox. 370 g (combination 1)
approx. 840 g (combination 2)
Rotational speedmax. 12000 min -1
Moment of inertia30 gcm2
Starting torque≤ 3 Ncm (version without shaft seal)
Shaft load
Axial40 N
Radial110 N
Dimensions
Diameter59 mm