Select Your Country

Go to global website

CVS58 Absolute Rotary Encoder

Singleturn absolute rotary encoder

Key Benefits at a Glance

  • Industrial standard housing ∅58 mm
  • Servo or clamping flange
  • 16 Bit singleturn
  • Galvanically isolated CAN interface
  • 2 limit switches
  • 8 programmable cams
  • Velocity and acceleration output
  • Event triggered process data transfer

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
CANopen® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CVS58

Detection typephotoelectric sampling
Device typeSingleturn absolute rotary encoder
Operating voltageUB10 ... 30 V DC
No-load supply currentI0max. 350 mA
Time delay before availabilitytv< 250 ms
Linearity± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit
Output codebinary code
Code course (counting direction)cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typeCANopen
Resolution
Single turnup to 16 Bit
Overall resolutionup to 16 Bit
Transfer ratemax. 1 MBit/s
Standard conformitycommunication profile: DS 301
Device profiles: DS 406 and DS 417 , programmable according to class 2
Terminal compartmentin removable housing cover
Degree of protectionDIN EN 60529, IP65
IP66 (with shaft seal)
Climatic testingDIN EN 60068-2-30 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 2 (Inox)housing: stainless steel
flange: stainless steel
shaft: stainless steel
Massapprox. 550 g (combination 1)
approx. 1100 g (combination 2)
Rotational speedmax. 12000 min -1
Moment of inertia30 gcm2
Starting torque≤ 3 Ncm (version without shaft seal)
Shaft load
Axial40 N
Radial110 N
Dimensions
Diameter58 mm