Select Your Country

Go to global website

V125-W-YE2M-PVC Connection Cable With Socket

Connection cable with socket, 1/2" - 20 UNF, 5-pin, PVC cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP68 / IP69K
  • Suitable for 2-, 3- and 4-wire technology

Show more

Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V125-W-YE2M-PVC

Number of pins5
Connection 1socket
Construction type 1angled
Threading 11/2"
Connection 2cable end
Operating voltageUBmax. 125 V AC/DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 105 °C (-13 ... 221 °F)
Pollution degree3
Pin diameter1 mm
Degree of protectionIP68 / IP69K
Connection1/2" UNF socket, right-angled
Material
ContactsCuSn
Contact surfaceNi/Au
BodyTPU , yellow
CablePVC
Slotted nutbrass, nickel-plated
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 5.9 mm
Bending radius10 x cable Diameter:
Coloryellow
Cores5 x 0.34 mm2
LengthL2 m
Mass121 g
Flammability
Contact carrier94 V-2
Housing94 V-2
CableVW-1 flame rating from UL