Select Your Country

Go to global website

NBN3-F31-E8-K Inductive Sensor

Key Benefits at a Glance

  • Direct mounting on standard actuators
  • Fixed setting
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBN3-F31-E8-K

Switching function2 x normally open (NO)
Output typePNP
Rated operating distancesn3 mm
Installationflush mountable
Output polarityDC
Assured operating distancesa0 ... 2.43 mm
Actual operating distancesr2.7 ... 3.3 mm typ.
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 1
Reduction factor rSt37 1.2
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 500 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionall connections
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 25 mA
Time delay before availabilitytv≤
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd780 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection (system side)PVC cable 5 m
Core cross section (system side)0.75 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Cable diameter6.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
Tightening torque, fastening screws≤ 5 Nm
Dimensions
Height33.5 mm
Width65 mm
Length36 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.