Select Your Country

Go to global website

VBA-4E3A-KE-ZEJQ/E2L ASi Input/Output Module

KE switch cabinet module, 4 inputs and 3 outputs

Key Benefits at a Glance

  • Housing with removable and color coded terminals
  • Communication monitoring
  • Inputs for 2- and 3-wire sensors
  • Addressing jack
  • Power supply of outputs from the external auxiliary voltage
  • Selectable supply to the sensors: External or from the module
  • Function display for bus, external auxiliary voltage, internal sensor supply, inputs, and outputs
  • Red LED per channel, lights up in the event of output overload
  • Switchable lead breakage detection (outputs)
  • A/B node with extended addressing possibility for up to 62 nodes

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4E3A-KE-ZEJQ/E2L

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.A.0
IO code7
ID codeA
ID1 code7
ID2 code0
UL File NumberE223772
LED FAULTError display; red LED
red: communication error, i.e. address is 0
red flashing: overload internal input supply, i.e. overload or lead interruption outputs
LED INTInternal input supply active; LED green
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 3 LED yellow/red
yellow: Output active
red: Output overload or lead breakage
Auxiliary voltage (input)UEXT12 ... 30 V DC PELV
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 35 mA (without sensors) / max. 190 mA
Protection classIII
Surge protectionUEXT, UAUX, Ue: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface (switch position INT, default settings) or external UEXT (switch position EXT)
Voltage21 ... 31 V DC (INT)
Current loading capacity≤ 150 mA, overload- and short-circuit protected (INT)
Input current≤ 9 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 3 mA
1 (attenuated)≥ 5 mA
Signal delay< 1 ms (input/AS-Interface)
Number/Type3 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
CurrentO1 max. 3 A, O2/O3 max. 1.5 A, total 6 A (TB ≤ 40 °C)
O1 max. 2 A, O2/O3 max. 1 A, total 4 A (TB ≤ 60 °C)
Usage categoryDC-13
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2004
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree2
Degree of protectionIP20
Connectionremovable terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2
for multiple-wire connection with two wires of equal cross-section:
flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Mass150 g
Dimensions
Height99 mm
Width22.5 mm
Length102 mm
MountingDIN mounting rail
Tightening torque of clamping screws0.5 Nm ... 0.6 Nm