Select Your Country

Go to global website

OMH-ML100-01 Mounting Aid

Mounting aid for ML100 series, mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML100-01

MaterialStainless steel
Massapprox. 12 g
Dimensions
Height13.2 mm
Width21.5 mm
Length56 mm
MountingMounting accessories included
SeriesML100