Select Your Country

Go to global website

MLV41-55/40a/92/102/126b Retroreflective Sensor

Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, light/dark on, NPN output, stability alarm output, M12 plug

Key Benefits at a Glance

  • Rugged series in corrosion-resistant metal housing
  • Extremely high switching frequency
  • Clear and functional display concept for the operating modes
  • Resistant against noise: reliable operation under all conditions
  • Aluminum housing with high quality Delta-Seal coated

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MLV41-55/40a/92/102/126b

Effective detection range0 ... 8 m
Reflector distance0.1 ... 8 m
Threshold detection range10 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 625 nm
Polarization filteryes
Angle deviationmax. ± 1.5 °
Diameter of the light spotapprox. 300 mm at detection range 8.5 m
Opening angle1.5 °
Optical facefrontal
Ambient light limit20000 Lux
MTTFd844 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow, lights up when light beam is free, flashes when falling short of the operating reserve
Control elementsrotary switch for light/dark
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0max. 30 mA
Stability alarm output1 NPN stability alarm output (alarm), short-circuit protected, reverse-polarity protected, open collector
Switching typelight/dark on switchable
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
UL approvalcULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP65
Connection4-pin, M12 x 1 connector
Material
HousingAluminum , Delta-Seal coated
Optical faceglass pane
Connectormetal
Mass50 g
Dimensions
Height56.5 mm
Width31 mm
Depth13.6 mm