Select Your Country

Go to global website

NO LONGER FOR SALE

NJ6-F-A2-3M Inductive sensor

Key Benefits at a Glance

  • 6 mm flush
  • 4-wire DC
  • Polarity reversal protected
  • 3 m connection cable
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ6-F-A2-3M

Rated operating distancesn6 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 4.8 mm
Actual operating distancesr5.4 ... 6.6 mm typ.
Reduction factor rAl 0.22
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type4-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 500 Hz
HysteresisH0 ... 0.3 mm typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 15 ms
Switching state indicatorLED, yellow
MTTFd690 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores4
Core cross section0.34 mm2
LengthL3 m
Mass129 g
Dimensions
Height30 mm
Width45 mm
Length12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.