Select Your Country

Go to global website

PCV-KBL-V19-STR-USB Connection Adapter

Connection adapter with power supply and USB connection cable for use with PCV read heads with the interfaces SSI, PROFIBUS DP, CANopen, PROFINET, and Ethernet/IP

Key Benefits at a Glance

  • Power supply for 95 - 230 V AC
  • For SSI interface
  • For PROFIBUS DP
  • For CANopen
  • For PROFINET
  • For EtherNet/IP
  • Exchangeable adapter set for power plugs (EU, US, UK, AU)

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of PCV-KBL-V19-STR-USB

Operating voltageUB95 ... 230 V AC, 40 ... 60 Hz
Output voltage24 V DC
Output currentmax. 1 A
SupplyPower supply (EU, US, UK, AU) adapter set included in the scope of delivery
Connection ofPC
Interface typeUSB
Connection ofRead head
Interface typeUSB
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Connection typesocket M12 x 1 , 8-pin
USB-Male Connector Typ A (Standard)
Scope of deliveryPower supply USB cable unit