Select Your Country

Go to global website

NEB22-30GM60-E0 Inductive Sensor

Key Benefits at a Glance

  • 22 mm quasi flush
  • Increased operating distance
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NEB22-30GM60-E0

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn22 mm
Installationquasi flush
Output polarityDC
Assured operating distancesa0 ... 17.8 mm
Reduction factor rAl 0.25
Reduction factor rCu 0.22
Reduction factor r304 0.65
Output type3-wire
Installation conditions
A6 mm
B37 mm
C66 mm
F80 mm
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 150 Hz
HysteresisH≤ 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 5 V
Operating currentIL0 ... 200 mA
Off-state currentIr≤ 0.1 mA
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, yellow
MTTFd213 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialchromium plated brass
Sensing facePBT
Degree of protectionIP67
Cable
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Dimensions
Length60 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.