Select Your Country

Go to global website

IPH-F97-V1 RFID Read/Write DeviceIDENTControl

LF RFID read/write device

Key Benefits at a Glance

  • Connection via V1 (M12 x 1) plug connection
  • Dual-LED for function display
  • Degree of protection IP67
  • For connection to IDENTControl evaluation unit
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Product Compliance: Australia/New Zealand - RCM
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ZH

Technical data of IPH-F97-V1

Operating frequency125 kHz
Transfer rate2 kBit/s
Sensing range
Read distance1 ... 70 mm (with transponder IPC03-50P at 25°C)
Write distance1 ... 58 mm (with transponder IPC03-50P at 25°C)
Widthmax. 450 mm
UL File NumberE87056
MTBF350 a (Operation at +40 °C)
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.2 W
Supplyfrom the IDENTControl
Mag. Field strength< 27.3 dBµA/m at 10 m
Radio equipment
Directive 2014/53/EUEN 300330
EN 301489-1
EN 62368-1
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 55 °C (-40 ... 131 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingABS 20 GF
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two headsMultiplex on: ≥ 50 mm
Multiplex off: ≥ 1000 mm
Massapprox. 500 g
Dimensions
Height34 mm
Width50 mm
Length540 mm