Select Your Country

Go to global website

V95-G-YE5M-PVC-22 Connection Cable With Socket

Connection cable with socket, 7/8" - 16 UNF, 5-pin, PVC cable

Key Benefits at a Glance

  • Thread 7/8 inch
  • Immunity to vibration
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V95-G-YE5M-PVC-22

Number of pins5
Connection 1socket
Construction type 1straight
Threading 17/8 inch
Connection 2cable end
Operating voltageUBmax. 300 V
Operating currentIBmax. 4 A
Ambient temperature-25 ... 105 °C (-13 ... 221 °F)
Pollution degree3
Degree of protectionIP68
Material
Contactsgold plated copper alloy
BodyPVC
CablePVC
Slotted nutnickel-plated brass
Cablefine-strand, flexible
Sheath diameter∅ 5.7 mm
Coloryellow
Cores5 x 0.34 mm2
LengthL5 m
Mass301 g