Select Your Country

Go to global website

VMA-3+P/L1-5M-PUR Valve Connector With Cable

Valve connector Form A, 3-pin+PE, 2x LED, PUR cable black, drag-chain-suitable

Key Benefits at a Glance

  • Valve connector according EN 175301-803 A/ISO 4400
  • Built-in LED, as operating and function indicator
  • Suitable for drag chains and abrasion resistant
  • Moulded seal
  • Flame resistant cable
  • Free of paint wetting interfering substances
  • Completely halogen and silicon free
  • Resistant to microbes and hydrolysis
  • Oil resistant
  • Immunity to vibration

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VMA-3+P/L1-5M-PUR

Connector 1
ConnectionValve connector DIN
Construction typeform A
Styleangled
Lockingscrew connection
Number of pins3 + PE
Connector 2
Connectioncable end
Customizationsheath stripped 50 mm
LED greenOperating display
LED redFunctional display
Operating voltageUB24 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionValve connector : DIN EN 175301-803
FlammabilityUL 94
Halogen-freeDIN VDE 0472-815
UV resistanceDIN EN ISO 4892-2-A
Oil resistanceDIN EN 60811-2-1
Ambient temperature
Plug connector-20 ... 85 °C (-4 ... 185 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationscrew M3 x 29
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter5.3 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 7021)
Number of cores5
Core cross section0.5 mm2
Cores colorCore 1: black 1
Core 2: black 2
Core 3: black 3
Core 2-3: black 4
Core PE: green/yellow
Core construction28 x 0.15 mm ∅
LengthL5 m
Cable codeLi 9Y 11Y 5 x 0,50
Drag chain suitability
Drag chain cyclesmin. 15000000
Motion velocitymax. 5 m/s
Traverse distance0.9 m
Accelerationmax. 30 m/s2
Mass245.29 g
PWIS freeyes
Halogen-freeyes
Plug connector
BodyTPU, black
SealTPU , molded
Contact surfaceSn
FlammabilityV-0
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPP
UV resistanceyes
Chemical resistancegood
Oil resistancegood
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityV-0