Select Your Country

Go to global website

NJ8-18GM50-A2-V1 Inductive Sensor

Key Benefits at a Glance

  • 8 mm non-flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ8-18GM50-A2-V1

Switching functioncomplementary
Output typePNP
Rated operating distancesn8 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.7
Output type4-wire
Operating voltageUB10 ... 60 V
Switching frequencyf0 ... 500 Hz
HysteresisHtyp. 8 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 400 mA
Off-state currentIr0 ... 0.5 mA
No-load supply currentI0≤ 15 mA
Switching state indicatorMultihole-LED, yellow
MTTFd1150 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Process data width
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 400 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length65 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.