Select Your Country

Go to global website

NJ15-30GM50-A2-V1 Inductive Sensor

Key Benefits at a Glance

  • Stainless steel housing
  • 15 mm non-flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ15-30GM50-A2-V1

Switching functioncomplementary
Output typePNP
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Actual operating distancesr13.5 ... 16.5 mm typ. 15 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.8
Output type4-wire
Operating voltageUB10 ... 60 V
Switching frequencyf0 ... 300 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 400 mA
No-load supply currentI0≤ 15 mA
Switching state indicatorMultihole-LED, rear
MTTFd1190 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 400 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length50 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.