Select Your Country

Go to global website

NJ15-M1K-A2-V1 Inductive Sensor

Key Benefits at a Glance

  • 15 mm non-flush
  • 4-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ15-M1K-A2-V1

Switching functioncomplementary
Output typePNP
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Reduction factor rAl 0.39
Reduction factor rCu 0.36
Reduction factor r304 0.73
Output type4-wire
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 200 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionyes
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 14.5 mA
Time delay before availabilitytv≤ 50 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd932 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height30 mm
Width30 mm
Length91 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.