Select Your Country

Go to global website

NBN6-V3-E2 Inductive Sensor

Key Benefits at a Glance

  • 6 mm non-flush
  • 3-wire DC
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN6-V3-E2

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn6 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 4.8 mm
Reduction factor rAl 0.35
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 500 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 15 mA
Switching state indicatorLED, yellow
MTTFd2300 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3 mm + 0.3 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.14 mm2
LengthL130 mm
Tightening torque, fastening screws≤ 0.4 Nm
Dimensions
Height10.2 mm
Width27.8 mm
Length16 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.