Select Your Country
NO LONGER FOR SALE
ML300-P-6m-RT/59/103/115 Thru-beam sensor
Thru-beam sensor
Key Benefits at a Glance
- Miniature design
- Easy to use
- Visible red light
- 45° cable connector






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
Technical data of ML300-P-6m-RT/59/103/115
| Emitter | ML300-T-6m-RT/115 | |
| Receiver | ML300-R-6m-RT/59/103/115 |
| Effective detection range | 0 ... 6 m | |||||||
| Threshold detection range | 8 m | |||||||
| Light source | LED | |||||||
| Light type | modulated visible red light 660 nm | |||||||
| Diameter of the light spot | approx. 500 mm at 6 m | |||||||
| Opening angle | approx. 5 ° | |||||||
| Ambient light limit | ||||||||
| ||||||||
| Function indicator | LED yellow: lights up when output is active LED green: Sufficient operating reserve | |
| Control elements | sensitivity adjustment |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | max. 10 % | |
| No-load supply current | I0 | Emitter: ≤ 20 mA Receiver: ≤ 15 mA |
| Switching type | dark-on | |
| Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 0.1 A | |
| Voltage drop | Ud | ≤ 2 V DC |
| Switching frequency | f | 1000 Hz |
| Response time | 0.5 ms |
| Product standard | EN 60947-5-2 |
| Standard conformity | ||||||||
| ||||||||
| UL approval | no | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) |
| Degree of protection | IP65 | ||||||||||
| Connection | 2 m fixed cable | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 150 g (emitter and receiver) | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

