Select Your Country

Go to global website

VAZ-2T8-G11-V1 ASi Passive Splitter

G10 passive splitter, M12, AS interface and auxiliary voltage to 8 M12 connectors

Key Benefits at a Glance

  • Less space required
  • Field housing with degree of protection IP67
  • Simple and fast mounting
  • Distribution to 8 V1 connectors (M12)
Product Compliance: Europe – CE
Approval symbol
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-2T8-G11-V1

LED AS-iAS-Interface voltage; dual LED green/red
green: voltage OK
red: reversed voltage
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
Rated operating voltageUe≤ 32 V PELV ( AS-Interface , ext. auxiliary voltage AUX )
Rated operating currentIe≤ 4 A
Protection classIII
Surge protectionovervoltage category III
Pulse withstand voltage800 V
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Degree of protectionIP67 according to EN 60529
ConnectionPlug connection: M12 x 1 socket (V1) Connector: 1 x M12 connector (V1)
Material
ContactsCuSn / Au
HousingPBT PC
Mounting screwStainless steel 1.4305 / AISI 303
Mass120 g
Tightening torque, housing screws1.8 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height35 mm
Diameter85 mm
MountingMounting plate