Select Your Country

Go to global website

VAZ-2FK-G10-BRIDGE ASi Passive Splitter

G10 passive splitter, flat cable to flat cable

Key Benefits at a Glance

  • One piece housing
  • Simple and fast mounting
  • High current rating
  • Gold-plated and machined contacts
  • Degree of protection IP68 / IP69K

Show more

Product Compliance: USA - UL
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-2FK-G10-BRIDGE

Construction typeFlat cable terminals
Rated operating voltageUe≤ 60 V PELV
Rated operating currentIe≤ 8 A
Protection classIII
Current loading capacity12 A with a wire cross section of 2.5 mm2
Surge protectionovervoltage category III
Standard conformity
Degree of protectionEN 60529:2000
UL approvalcULus Listed, Type 1 enclosure
Applicationfor use in NFPA 79 applications
Maximum permissible operating voltagemax. 32 V
UL File NumberE223772
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Degree of protectionIP67
IP67 / IP68 / IP69K with flat cable VAZ-FK-S-*
ConnectionFlat cable: cable piercing method
Material
ContactsCuSn / Au
HousingPBT PC
Mounting screwStainless steel 1.4305 / AISI 303
Mass40 g
Tightening torque, fastening screws1.65 Nm
Dimensions
Height22 mm
Width27.7 mm
Length40.5 mm