Select Your Country

Go to global website

NEB6-12GM50-E0-V1 Inductive Sensor

Key Benefits at a Glance

  • Increased operating distance
  • 6 mm flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NEB6-12GM50-E0-V1

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn6 mm
Installationquasi flush
Output polarityDC
Assured operating distancesa0 ... 4.8 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
18 mm x 18 mm x 1 mm
Reduction factor rAl 0.28
Reduction factor rCu 0.2
Reduction factor r304 0.7
Reduction factor rBrass 0.35
Output type3-wire
Installation conditions
Ain steel 1.0037 (St37): 2.4 mm
in other metal: 1.2 mm
B12 mm
C18 mm
F24 mm
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 800 Hz
HysteresisH0.06 ... 1.2 mm
Reverse polarity protectionyes
Short-circuit protectionpulsing
Overload resistanceyes
Wire breakage protectionyes
Surge suppressionyes
Ripple10 %
Voltage dropUd≤ 2 V
Repeat accuracyR0.3 mm
Operating currentIL0 ... 200 mA , above 70°C max. 150 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 50 ms
Switching state indicatorLED, yellow
MTTFd1740 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Mass20 g
Dimensions
Length60 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.