Select Your Country
NEN10-12GM50-E1 Inductive Sensor
Key Benefits at a Glance
- Increased operating distance
- 10 mm non-flush









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NEN10-12GM50-E1
| Switching function | Normally closed (NC) | |
| Output type | NPN | |
| Rated operating distance | sn | 10 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 8.1 mm |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 30 mm x 30 mm x 1 mm | |
| Reduction factor rAl | 0.45 | |
| Reduction factor rCu | 0.4 | |
| Reduction factor r304 | 0.75 | |
| Reduction factor rBrass | 0.45 | |
| Output type | 3-wire |
| Installation conditions | ||||||||||||||
| ||||||||||||||
| Operating voltage | UB | 10 ... 30 V DC | ||||||||||||
| Switching frequency | f | 0 ... 600 Hz | ||||||||||||
| Hysteresis | H | 0.06 ... 1 mm | ||||||||||||
| Reverse polarity protection | yes | |||||||||||||
| Short-circuit protection | pulsing | |||||||||||||
| Overload resistance | yes | |||||||||||||
| Wire breakage protection | yes | |||||||||||||
| Surge suppression | yes | |||||||||||||
| Ripple | 10 % | |||||||||||||
| Voltage drop | Ud | ≤ 2 V | ||||||||||||
| Repeat accuracy | R | 0.3 mm | ||||||||||||
| Operating current | IL | 0 ... 200 mA , above 70°C max. 150 mA | ||||||||||||
| Off-state current | Ir | ≤ 10 µA | ||||||||||||
| No-load supply current | I0 | ≤ 15 mA | ||||||||||||
| Time delay before availability | tv | ≤ 50 ms | ||||||||||||
| Switching state indicator | LED, yellow | |||||||||||||
| MTTFd | 1740 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | brass, nickel-plated | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 100 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Tightening torque | ≤ 10 Nm | |||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




