Select Your Country

Go to global website

NBB10-30GM50-Z0-T Inductive Sensor

Key Benefits at a Glance

  • Extended temperature range
  • 10 mm flush
  • Two wire, normally open contact
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB10-30GM50-Z0-T

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn10 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 8.1 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
30 mm x 30 mm x 1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.7
Reduction factor rBrass 0.4
Output type2-wire
Installation conditions
B25 mm
C16 mm
F37 mm
Operating voltageUB15 ... 30 V
Switching frequencyf0 ... 300 Hz
HysteresisH0.05 ... 2.2 mm
Reverse polarity protectionreverse polarity-conductive
Short-circuit protectionno
Overload resistanceno
Wire breakage protectionyes
Inductive overvoltage protectionyes
Surge suppressionyes
Ripple10 %
Voltage dropUd≤ 8 V
Repeat accuracyR0.3 mm
Operating currentIL2 ... 25 mA
Lowest operating currentIm2 mA
No-load supply currentI0≤ 1.5 mA
Time delay before availabilitytv≤ 40 ms
Switching state indicatorLED, yellow
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 25 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typecable
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.5 mm ± 0.15 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.25 mm2
LengthL2 m
Mass145 g
Dimensions
Length54 mm
Diameter30 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.