Select Your Country

Go to global website

NBN4-12GM40-E2-T-V1 Inductive Sensor

Key Benefits at a Glance

  • 4 mm non-flush
  • Short version
  • Extended temperature range
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN4-12GM40-E2-T-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn4 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 3.24 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
12 mm x 12 mm x 1 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 0.8
Reduction factor rBrass 0.5
Output type3-wire
Installation conditions
A8 mm
B9 mm
C8 mm
F27 mm
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 800 Hz
HysteresisH0.03 ... 0.88 mm
Reverse polarity protectionyes
Short-circuit protectionyes
Overload resistanceyes
Wire breakage protectionyes
Inductive overvoltage protectionyes
Surge suppressionyes
Ripple10 %
Voltage dropUd≤ 2.5 V
Repeat accuracyR0.2 mm
Operating currentIL0 ... 200 mA
Off-state currentIr≤ 0.01 mA
No-load supply currentI0≤ 7 mA
Time delay before availabilitytv≤ 40 ms
Switching state indicatorall direction LED, yellow
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Mass12 g
Dimensions
Length37 mm
Diameter12 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.