Select Your Country

Go to global website

VBP-HH1-V3.0-KIT-110V ASi Handheld Device

AS-Interface handheld for programming with accessories

Key Benefits at a Glance

  • Addressing and programming AS-Interface nodes
  • Displaying the assigned node addresses and the status of the inputs
  • Setting outputs at the AS-Interface node
  • Also supports profiles S-7.7.A.7 (Spec 3.0), S-0.B and S-7.B (AS Interface Safety at Work)
  • The node connection is short-circuit and overload proof
  • Battery charger included with delivery
  • Four programming cables included VAZ-PK-1.5M-V1-G, V1S-G-1M-PUR, V1-G-0.3M-PUR-V1-G, and VAZ-PK-FK-0.2M-V1-W
  • For use in North and South America

Show more

Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBP-HH1-V3.0-KIT-110V

AS-Interface specificationV3.0
Operating modePlug-in charging unit, 120 V AC, included with delivery
DisplayLC display
Keyboardmembrane keys, 5 keys
Operating duration8 h or ≥ 250 read/write procedures for fully charged battery
Power supplybattery mode, please use only battery charger included with delivery to charge (charging time about 14 h)
Interface typeAS-Interface, short-circuit proof and overload-proof, or optical
Open loop voltage28 V
Load current100 mA at 25 V
Directive conformity
EMC Directive 2004/108/ECEN 61326-1:2006 , EN 61000-6-4:2007
Standard conformity
Noise immunityEN 61326-1:2006
Emitted interferenceEN 61000-6-4:2007
Degree of protectionEN 60529:2000
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-20 ... 40 °C (-4 ... 104 °F)
Degree of protectionIP20
Material
Housingplastic
Massapprox. 1000 g