Select Your Country

Go to global website

V19-G-BK10M-PUR-IEC Connection Cable With Socket

Connection cable with socket, M12, 8-pin, PUR-cable

Key Benefits at a Glance

  • Color code according to IEC 60947-5-2
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Flame resistant cable
  • Suitable for drag chains
  • Resistant to microbes and hydrolysis
  • Halogen-free

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V19-G-BK10M-PUR-IEC

Number of pins8
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 30 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 2 A
Volume resistance< 5 mΩ
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
cable, movable installation: -5 ... 80 °C (23 ... 176 °F),
cable, fixed installation: -40 ... 80 °C (-40 ... 176 °F)
Pollution degree3
Degree of protectionIP65 / IP68 / IP69K
Material
ContactsCuZn
Contact surfaceNi/Au
BodyTPU, black
CablePUR
Slotted nutZinc diecast, nickel-plated
SealNBR
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅ 5.9 mm
Bending radius> 50 mm
Colordark grey (RAL 7021)
Cores8 x 0.25 mm2 , 24 AWG
Conductor construction32 x 0.1 mm ∅
LengthL10 m
Mass460 g