Select Your Country

Go to global website

CBB8-18GK75-E2-V1 Capacitive Sensor

Key Benefits at a Glance

  • 8 mm flush
  • The switching distance can be set over a wide range with the potentiometer
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CBB8-18GK75-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1 ... 8 mm
Installationflush
Output polarityDC
Output type3-wire
Installation conditions
A0 mm
B0 mm
C16 mm
F36 mm
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 100 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1.5 V
Temperature driftmax. 20 % at -5 ... 55 °C (23 ... 131 °F)
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 18 mA
Time delay before availabilitytvmax. 300 ms
MTTFd343 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED greenOperating display
LED yellowindication switching state
Potentiometersensitivity adjustment
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typeConnector plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Dimensions
Length88 mm
Diameter18 mm