Select Your Country

Go to global website

VBA-4A-G11-I/U-F ASi Analog Module

G11 analog module, 4 analog outputs

Key Benefits at a Glance

  • Addressing jack
  • Degree of protection IP68 / IP69K
  • Function display for bus, external auxiliary voltage and outputs
  • Supply for outputs from AS-Interface or from bulk power
  • Accuracy ± 0.15 %
  • Current or voltage output
  • Integrated shielding
  • Channel-specific output monitoring
  • Communication monitoring

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Approval symbol
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4A-G11-I/U-F

Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.3.6
IO code7
ID code3
ID1 codeF
ID2 code6
UL File NumberE223772
LED AS-i/FAULTStatus display; multi-colour LED
Green: normal operation
Red: communication fault
Flashing yellow/red: address 0
Flashing green/red: peripheral fault
LED ANALOGStatus of output signal; yellow LED
Yellow: Output value within range
Yellow flashing: lead breakage (on current output) or output value out of range
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INT/EXTstatus display output supply; LED green
green: output supply from AS-Interface
off: output supply from auxiliary voltage
Auxiliary voltage (output)UAUX24 V DC ± 15 % PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 75 mA (without outputs) / max. 200 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 analog outputs
Current: 0 ... 20 mA
Voltage: 0 ... 10 V
Supplyfrom AS-Interface (switch position INT, default settings) or auxiliary voltage UEXT (switch position EXT)
Loadvoltage output: min. 1 kΩ
current output: max. 600 Ω
Current loading capacity≤ 120 mA (signal current + actuator supply) from AS-Interface; overload and short-circuit protected
≤ 700 mA (signal current + actuator supply) from external bulk power supply UAUX, overload and short-circuit protected
ResolutionVoltage output: 3 mV
Current output: 6 µA
Accuracy0.15 % of full-scale value
Temperature influence1 µA/K or 0,3 mV/K
Short-circuit currentvoltage output: max. 22 mA
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Degree of protectionIP68 / IP69K
ConnectionAS-Interface/UAUX: cable piercing method, flat cable yellow/flat cable black
Outputs: M12 round connector
Material
HousingPBT PC
Mounting screwStainless steel 1.4305 / AISI 303
Mass200 g
Tightening torque, housing screws1.8 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height35 mm
Diameter85 mm
MountingMounting plate