Select Your Country

Go to global website

UC500-30GM70S-UE2R2-V15 Ultrasonic Sensor

Ultrasonic diffuse mode sensor with pivoting transducer

Key Benefits at a Glance

  • Analog output 0 ... 10 V
  • 1 switch output
  • Synchronization options
  • Temperature compensation
  • Can be parameterized via the ULTRA-PROG-IR software and interface (accessories)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of UC500-30GM70S-UE2R2-V15

Sensing range45 ... 500 mm
Adjustment range50 ... 500 mm
Dead band0 ... 45 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 300 kHz
Response delay≤ 60 ms
Temperature drift≤ ± 1.5 % of full-scale value
Time delay before availabilitytv≤ 85 ms
Permissible cable lengthmax. 300 m
LED yellowswitching state switch output
LED green/yellowyellow: object in evaluation range
green: Teach-In
Potentiometerswitching output adjustable
Rated operating voltageUe24 V DC
Operating voltageUB20 ... 30 V DC (including ripple)
Ripple≤ 10 %
No-load supply currentI0≤ 50 mA
Interface typeInfrared
Modepoint-to-point connection
Input/output type1 synchronization connection, bidirectional ( Factory setting: synchronized mode ) / Teach-In input
0 Level≤ 3 V
1 Level≥ 15 V
Input impedancetyp. 900 Ω
Number of sensorsmax. 10
Output type1 switch output PNP, NO ( NC contact programmable )
Default setting50 ... 500 mm ( adjustable via potentiometer )
Repeat accuracyR± 0.5 mm
Operating currentIL300 mA , short-circuit/overload protected
Switching frequency≤ 5 Hz
Switching hysteresis5 mm ( programmable )
Voltage drop≤ 3 V
Off-state current≤ 10 µA
Output type1 voltage output 0 ... 10 V , ascending/descending programmable
Default settingrising ramp ; evaluation limit A1: 50 mm ; evaluation limit A2: 500 mm
Load resistor≥ 2 kΩ
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass170 g
Dimensions
Length126 mm
Diameter30 mm
Construction typeCylindrical