Select Your Country

Go to global website

V15-W-0,1M-PUR-ABG-V35-G Adapter Cable

Adapter cable M12 socket angled A-coded 5-pin to M9 plug straight metal housing 5-pin, PUR cable grey, shielded

Key Benefits at a Glance

  • Degree of protection IP67
  • Halogen-free
  • Metal housing
  • EMC shielded
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-W-0,1M-PUR-ABG-V35-G

Connector 1
Connectionsocket
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectionplug
Construction typeM9
Stylestraight
Lockingscrew connection
Number of pins5
CustomizationMetal housing
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 3 A
Volume resistance< 5 mΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Lead-freeRoHS directive 2011/65/EU
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-40 ... 85 °C (-40 ... 185 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Connector 1
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP66 / IP68 / IP69
Connector 2
Mating cyclesmin. 500
Shieldingshield connected to connector
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 100 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores5
Core cross section0.34 mm2
Cores colorCore 1-5: brown
Core 2-2: white
Core 3-1: blue
Core 4-3: black
Core 5-4: grey
Core construction42 x 0.1 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL0.1 m
Cable codeLi 9Y 11YM 5 x 0.34
Mass36.17 g
Halogen-freeyes
Lead-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 2
Screw connectionbrass, nickel-plated
Bodybrass nickel-plated
Contact surfacegold plated (Au)
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Chemical resistancegood