Select Your Country

Go to global website

ML29 Kupplungsdose 3m 4polig Connection Cable With Socket

Connection cable with socket with 3 m cable for ML29 series sensors

Key Benefits at a Glance

  • Special snap-in connector for ML29 series
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ML29 Kupplungsdose 3m 4polig

Number of pins4
Connection 1socket
Construction type 1straight
Threading 1M8
Connection 2cable end
Operating voltageUBmax. ... 30 V
Operating currentIBmax. 4 A
Ambient temperature-30 ... 90 °C (-22 ... 194 °F)
Pollution degree3
Degree of protectionIP67 according to EN 60529 (when properly seated)
Material
BodyTPU, blue
CablePVC
Cable
Sheath diameter∅ 3.5 mm
Colorgrey
Cores4 x 0.14 mm2
LengthL3 m