Select Your Country

Go to global website

NEB3-F41-E1 Inductive Sensor

Key Benefits at a Glance

  • 3-wire DC
  • Metal housing
  • 3 mm quasi flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NEB3-F41-E1

Switching functionNormally closed (NC)
Output typeNPN
Rated operating distancesn3 mm
Installationquasi flush
Output polarityDC
Assured operating distancesa0 ... 2.4 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
9 mm x 9 mm x 1 mm
Reduction factor rAl 0.35
Reduction factor rCu 0.3
Reduction factor r304 0.7
Reduction factor rBrass 0.45
Output type3-wire
Installation conditions
B6 mm
C9 mm
F16 mm
G1 mm
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1000 Hz
HysteresisH2 ... 20 % typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Overload resistanceyes
Wire breakage protectionyes
Inductive overvoltage protectionyes
Surge suppressionyes
Ripple≤ 10 %
Voltage dropUd≤ 2 V
Repeat accuracyR0.15 mm
Operating currentIL0 ... 200 mA , above 50°C max. 150 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 15 mA
Time delay before availabilitytv≤ 50 ms
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3.3 mm ± 0.2 mm
MaterialPVC
Colorblack
Number of cores3
Core cross section0.14 mm2
LengthL2 m
Mass50 g
Dimensions
Height8 mm
Width8 mm
Length40 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.