Select Your Country

Go to global website

VBG-PB-K30-DMD-S16-EV ASi Gateway/Safety Monitor

Gateway with integrated Safety Monitor

Key Benefits at a Glance

  • Gateway and safety monitor in one housing
  • Connection to PROFIBUS DP
  • SafeLink
  • Certified up to SIL 3 according to IEC 61508 and EN 62061 and up to PLe according to EN 13849
  • 2 AS-Interface networks
  • 2 safe output relays and 2 safe electronic outputs
  • Integrated data decoupling
  • Diagnostics via RJ45 Ethernet port
  • AS-Interface POWER24

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBG-PB-K30-DMD-S16-EV

AS-Interface specificationV3.0
PLC-Functionalityactivateable
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionEFDintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
Data decouplingintegrated
Switch-on delay< 10 s
Response delay< 40 ms
UL File NumberE223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
MTTFd200 a
B10d2 E+7
DisplayIlluminated graphical LC display for addressing and error messages
LED PROFIBUSPROFIBUS master detected; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED EDM/StartExternal device monitoring circuit inputs closed, 4x yellow LEDs
LED output circuitOutput circuit closed; 4 x green LEDs
Button4
Insulation voltageUi≥ 500 V
Rated operating voltageUe30 V DC
20 ... 31.6 V (PELV)
Rated operating currentIe300 mA (PELV)
Power supplymax. 4 A per AS-Interface circuit
Interface typeRS-485
ProtocolPROFIBUS DP V1
Transfer rate9.6 kBit/s / 12 MBit/s , Automatic baud rate detection
Interface typeEthernet: RJ-45
Diagnostic Interface
Interface typeChip card slot
Number/Type4 EDM/Start inputs:
EDM: Inputs for the external device monitoring circuits
Start: start inputs:
Static switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs)
Safety outputOutput circuits 1 and 2: 2 potential-free contacts,
max. contact load:
3  ADC-13 at 30 VDC,
3 AAC-15 at 30 VAC
Output circuits 3 and 4: 2 PNP transistor outputs
max. contact load:
0.5  ADC-13 at 30  VDC
PROFIBUSSub-D interface
AS-Interfacespring terminals, removable
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardPROFIBUS according to DIN 19245 Part 3
AS-InterfaceEN 62026-2:2013
Shock resistanceEN 61131-2:2004
StandardsIEC 61508:2010 (SIL3) IEC 62061:2005 (SIL3) EN ISO 13849-1:2008 (PL e)
UL approvalAn isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed.
UL mark does not provide UL certification for any functional safety rating or aspects of the device.
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Material
HousingStainless steel
Mass800 g
Dimensions
Height120 mm
Width100 mm
Length89 mm
Construction typeLow profile housing , Stainless steel