Select Your Country

Go to global website

VBG-CCL-K20-D-BV ASi Gateway

CC-Link gateway

Key Benefits at a Glance

  • Gateway compliant with AS-Interface specification 3.0
  • Fault diagnosis via LEDs and grafic display
  • Easy commissioning by graphic display
  • AS-Interface monitor read via display
  • Earth fault detection
  • AS-Interface noise detection

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
CC-Link® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • JA

Technical data of VBG-CCL-K20-D-BV

AS-Interface specificationV3.0
Earth fault detectionEFDintegrated
EMC monitoringintegrated
UL File NumberE223772
DisplayIlluminated graphical LC display for addressing and error messages
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEAutomatic addressing active; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEConfiguration mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
LED CC-LinkCC link in operation; LED green
CC Link error; LED red
Button4
Switch SETSelection and setting of a slave address
OK buttonMode selection traditional-graphical/confirmation
Button MODEMode selection PRJ-operation/save configuration/cursor
ESC buttonMode selection traditional-graphical/cancel
Insulation voltageUi≥ 500 V
Rated operating voltageUefrom AS-Interface 30 V DC
Rated operating currentIe≤ 200 mA from AS-Interface
Interface typeRemote device, 3 occupied stations
Protocolaccording to CC-Link specification
Transfer rate156 Bit/s up to 10 MBit/s
AS-Interfacespring terminals, removable
CC Link5-pin screw terminal
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2006, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Material
HousingStainless steel
Mass520 g
Dimensions
Height120 mm
Width85 mm
Length83 mm
Construction typeLow profile housing , Stainless steel