Select Your Country

Go to global website

WCS-PNG210 WCS Interface Module

WCS-Interface module with PROFINET interface

Key Benefits at a Glance

  • Up to 4 read heads can be connected
  • DIN rail mounting
  • Integrated switch
  • Ethernet interface with PROFINET
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS-PNG210

InstallationDIN rail mounting
MTTFd180 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC  
Power consumptionP0≤ 3.6 W (without read heads)
Connection ofcontrol system
Interface typeEthernet; 100 BASE-TX
ProtocolPROFINET IO
Transfer rate100 MBit/s  
Data output formatbinary code
Connection ofcontrol system
Interface typeEthernet; 100 BASE-TX
ProtocolPROFINET IO
Transfer rate100 MBit/s
Data output formatbinary code
Connection ofWCS read heads
Connectable read headsWCS...-LS121 , WCS...-LS221
Interface typeRS485
Protocolhalf duplex
Transfer rate62.5 kBit/s
RS485 termination resistorswitchable
Refresh cycle of read head1 ms
Emitted interferenceEN 55011, cl. A: 2007
Noise immunityEN 61000-6-2:2005
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-25 ... 85 °C (-13 ... 185 °F) , no moisture condensation
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity≤ 80 %
Connection typeInterface 1 & 2: RJ-45 socket, 8-pin
Interface 3: terminal connection ≤ 2.5 mm2
Interface 4: Terminal connection, 2-pin
Degree of protectionIP20
Materialplastic
Installation positionany position
Massapprox. 150 g
Dimensions
Height111 mm
Width23 mm
Depth115 mm