Select Your Country

Go to global website

NO LONGER FOR SALE

VisuNet Edge KM8619 KVM WorkstationVisuNet® Edge KVM

Key Benefits at a Glance

  • Extended temperature range for indoor/outdoor use
  • Fiber or Cat5 KVM communication for keyboard and touchscreen
  • Modular design for field maintainability
  • Solution for Class I, Div. 1 areas
  • Utilizes 6000 Series Type X purge
  • Variety of keyboard and mounting options
  • Watershed housing allows for proper drainage

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VisuNet Edge KM8619

DistanceTransmitter "K3": 300 m (1000 ft)
Transmitter "K4": 120 m (400 ft)
Transmitter "K5": 200 m (650 ft), 62.5 µ multimode; 400 m (1300 ft), 50.0 µ multimode
ConnectionMonitor: power, CAT5, fiber (LC)
Power consumptionMain unit: 70 W max, 100 ... 240 VAC, 50 ... 60 Hz; 20-30 VDC
Transmitter "K3": PS2 power
Transmitter "K4": 5 VDC @ 10 W, max
Transmitter "K5": 5 VDC @ 10 W, max
IndicatorsTransmitter "K3": video check LED
Transmitter "K4": video check LED; front panel - power
Transmitter "K5": video check LED; front panel - power
Display
Screen size19 inch (483 mm)
Response timeStandard: 12 ms
High-bright: 5 ms
Resolution1280 x 1024
Color depth24 bit (16.7 M) color
Contrast ratio1000:1
BrightnessStandard: 450 cd/m2 (nits)
High-bright: 1000 cd/m2 (nits)
Viewing angle160° in all directions
Life spanback lamp life: 50,000 hrs typical half life
Input devicesTransmitter "K3": VGA - HD15M/F; 2 x PS2 (keyboard & mouse); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6)
Transmitter "K4": 29-pin DVI-D; 2 x USB Type A (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6)
Transmitter "K5": 29-pin DVI-D; 2 x USB Type A (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); fiber optic (multimode) LC connectors
Touch screen5-wire resistive
5-wire hardened resistive
Baud rate19.2 KBd max
Flow controlRTS, CTS, DTR, DSR
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 (main unit)
EN55022, EN55024, IEC61000-4-2, IEC61000-4-3, IEC61000-4.4, IEC61000-4-5, EN61000-3-2, EN61000-3-3 (KVM transmitters)
Low voltage
Directive 73/23/EECEN60950 (KVM transmitters)
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 90% (non-condensing)
Degree of protectionNEMA Type 4X
Material304 (UNS S30400) stainless steel
Housing304 (UNS S30400) stainless steel
Surface#4, 180 grit
Massapprox. 52.16 kg (115 lbs) Empty housing ; Varies with configuration
Dimensions813 x 724 x 381 mm (32.0 x 28.5 x 15.0 inch) (sloping top)
Volume: approx. 3.2 cu ft
MountingWall or pedestal mount
UL approvalcULus
Approved forClass I, Division 1, Groups A, B, C, D