Select Your Country

Go to global website

M41-F2/MV41-F2/25/76a/92/136 Thru-Beam Sensor

Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F2, red light and infrared light, light on, 2 push-pull outputs, test input, M12 plug

Key Benefits at a Glance

  • Rugged series in corrosion-resistant metal housing
  • Long sensor range with high power mode
  • Resistant against noise: reliable operation under all conditions
  • Clear and functional display concept for the operating modes
  • Aluminum housing with high quality Delta-Seal coated
  • Scratch-resistant and solvent resistant glass lens

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of M41-F2/MV41-F2/25/76a/92/136

EmitterM41-F2/76a/92
ReceiverMV41-F2/25/92/136
Effective detection range0 ... 16 m
Threshold detection rangenormal mode: 25 m High power mode: 35 m (Control input at UB+)
Light sourcenormal mode: LED High power mode: LED+IRED
Light typenormal mode: modulated visible red light High power mode: Red and infrared, modulated light
Diameter of the light spotapprox. 500 mm at detection range 16 m
Opening angleapprox. 1.5 °
Optical facefrontal
Ambient light limit50000 Lux
MTTFd844 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: power on
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Control elementssensitivity adjustment (receiver)
Operating voltageUB10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentI0max. 30 mA
Test inputemitter deactivation at +UB (emitter)
Control inputHigh power mode activation with +UB (emitter)
Switching typelight-on
Signal output2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2:2007
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
StandardsUL 508
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingAluminum , Delta-Seal coated
Optical faceglass pane
Connectormetal
Mass50 g (device)
Dimensions
Height56.5 mm
Width31 mm
Depth13.6 mm