Select Your Country

Go to global website

GLV30-8-H-4575 Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • M30 plastic housing
  • Dark-On switching
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of GLV30-8-H-4575

Detection range50 ... 750 mm
Background suppressionstarts from 1000 mm on Kodak white
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)< 20 %
Diameter of the light spot30 mm at a distance of 1000 mm
Opening angle± 1 °
Ambient light limit30000 Lux
Function indicatorLED yellow, lights up if receiver is not lit
Operating voltageUB24 V DC ± 25 %
Ripple10 %
No-load supply currentI035 mA
Switching typedark-on
Signal output1 PNP, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Switching frequencyf25 Hz
Response time30 ms
Product standardEN 60947-5-2
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP67
ConnectionPlastic connector M12 x 1, 4-pin
Material
HousingABS
Optical faceplastic lenses
Massapprox. 70 g
Dimensions
Length89 mm
Diameter30 mm