Select Your Country

Go to global website

VMBI-2+P Valve Connector

Valve connector Form B (Ind), non pre-wired

Key Benefits at a Glance

  • Valve connector as per EN 175301-803
  • Degree of protection IP67
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VMBI-2+P

Number of pins2 + PE
Connection 1Valve connector industrial version
Construction type 1angled
Operating voltageUB250 V AC / 300 V DC
Operating currentIBmax. 16 A
Volume resistance< 4 mω
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Storage temperature-40 ... 125 °C (-40 ... 257 °F)
Degree of protectionIP67
ConnectionValve connector Form B (Ind)
screw terminals for max. 1.5 mm2 ; 16 AWG
Material
Contact surfaceAg
BodyPA, black
SealNBR
Cable
Sheath diameter4 ... 9 mm
Mass21 g