Select Your Country

Go to global website

NJ40+U1+E2-V1 Inductive Sensor

Key Benefits at a Glance

  • 40 mm non-flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NJ40+U1+E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn40 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 32.4 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.8
Output type3-wire
Operating voltageUB10 ... 60 V
Switching frequencyf0 ... 100 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.8 V
Voltage drop at IL
Voltage drop IL = 1 mA, switching element onUd0.5 ... 2.3 V typ. 0.9 V
Voltage drop IL = 10 mA, switching element onUd0.8 ... 2.2 V typ. 1.4 V
Voltage drop IL = 20 mA, switching element onUd0.9 ... 2.3 V typ. 1.5 V
Voltage drop IL = 50 mA, switching element onUd0.9 ... 2.5 V typ. 1.6 V
Voltage drop IL = 100 mA, switching element onUd1 ... 2.6 V typ. 1.8 V
Voltage drop IL = 200 mA, switching element onUd1.2 ... 2.8 V typ. 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.01 mA
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 100 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typeConnector plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height55 mm
Width55 mm
Length128 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.