Select Your Country

Go to global website

UC10000-F260-IE9R2 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Large sensing range
  • Adjustable Bracket
  • Programmable by means of Interface (see accessories) and SONPROG
  • Analog output 4 ... 20 mA
  • 2 switch outputs
  • Synchronization options
  • Temperature compensation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UC10000-F260-IE9R2

Sensing range800 ... 10000 mm
Adjustment range800 ... 10000 mm
Dead band0 ... 800 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 60 kHz
Time delay before availabilitytv280 ms
Permissible cable lengthmax. 300 m
LED yellowsolid: switching state switch output
flashing: misadjustment
Rated operating voltageUe24 V DC
Operating voltageUB15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%
Ripple≤ 10 %
No-load supply currentI0≤ 75 mA
Input/output type1 synchronization connection, bidirectional
0 Level≤ 3 V
1 Level15 ... 30 V
Input impedancetyp. 0.9 kΩ
Number of sensorsmax. 10
Output type2 switch outputs PNP, NC
Repeat accuracyR± 15 mm
Operating currentIL150 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Switch-on delay800 ms
Output type1 current output 4 ... 20 mA rising ramp  
Default setting800 ... 10000 mm
Linearity error≤ 1.5 %
Load resistor≤ 300 Ω
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Connection typescrew terminals , PG 13.5 cable gland
Degree of protectionIP65
Material
HousingUP 1225 SF/R8
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass1800 g
Dimensions
Depth112 mm
Diameter160 mm