Select Your Country

Go to global website

RL39-55/32/35/40a/82a/116 Retroreflective Sensor

Retroreflective sensor without polarization filter

Key Benefits at a Glance

  • Visible red light
  • Light-on/dark-on, switchable
  • Degree of protection IP54
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of RL39-55/32/35/40a/82a/116

Effective detection range0 ... 17 m
Reflector distance0.1 ... 17 m
Threshold detection range20 m
Reference targetH50 reflector
Light sourceLED red
Light typemodulated visible red light
Polarization filterno
Ambient light limitIEC / EN 60947-5-2 , 10000 Lux
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED yellow: switching state
LED red: pre-fault indication
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 300 ms
Stability alarm output1 PNP, active when falling short of operating reserve
Switching typelight/dark on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA , resistive load
Voltage dropUd≤ 3 V
Switching frequencyf≤ 300 Hz
Response time≤ 1.5 ms
Product standardEN 60947-5-2
ApprovalsCE
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP54
Connectionterminal compartment PG9 , ≤ 0.75 mm2
Material
HousingPBT
Optical facePMMA
Massapprox. 100 g
Dimensions
Height64 mm
Width25 mm
Depth75 mm
Scope of deliveryMounting aid , Reflector