Select Your Country

Go to global website

VBA-4E4E-G11-ZAJ-F ASi Input Module

G11 module, 2 x 4 inputs

Key Benefits at a Glance

  • Inputs for 2-, 3-, and 4-wire sensors
  • Supply of sensors from AS-Interface
  • Function display for bus and inputs
  • Degree of protection IP68 / IP69K
  • Communication monitoring
  • Cable piercing method with gold plated contact pins
  • AS-Interface POWER24

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Approval symbol
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4E4E-G11-ZAJ-F

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-0.A.2
IO code0
ID codeA
ID1 codeNode 1: 1
Node 2: 2
ID2 code2
UL File NumberE223772
LED AS-i/FAULT2 Dual LEDs green/red
green: AS-Interface voltage
red: Communication error
yellow/red flashing: Address 0
green/red flashing: Sensor supply overload
LED INswitching state (input); 8 LED yellow
Rated operating voltageUe18,0 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 80 mA (without sensors) / max. 280 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Number/Type2x 4 inputs for 2- or 3-wire sensors (PNP), DC
alternative 2x 2 inputs for 4-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage12 ... 31 V
Current loading capacity≤ 200 mA, overload and short-circuit protected
Input current≤ 9 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 3 mA
1 (attenuated)≥ 5 mA
Signal delay< 1 ms (input/AS-Interface)
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 6 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm 10 ... 57 Hz , 5 g 57 ... 2000 Hz, 10 cycles
Pollution degree3
Degree of protectionIP68 / IP69K
ConnectionAS-Interface: AS-Interface flat cable
Inputs: M12 round connector
Material
HousingPBT PC
Mounting screwStainless steel 1.4305 / AISI 303
Mass200 g
Tightening torque, housing screws1.8 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height35 mm
Diameter85 mm
MountingMounting plate